IESNA:LM-63-2002
[TEST]P1389014
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-930-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7909.2
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
54.3 64.8 89.9 171.3 459.7 781.5 1078.2 1270.5 1460.6 1705.1 2016.5 2338.3 2785.4 3207.5 3562.8 3861.6 4137.4 4407.0 
4693.3 5071.5 5508.2 5919.9 6026.4 5848.8 5552.1 5213.6 4954.5 4737.1 3913.8 2553.5 1222.4 591.4 313.4 127.5 73.1 
39.7 23.0 0.0 
54.3 66.9 89.9 167.2 426.3 769.0 1046.9 1255.9 1460.6 1703.0 1985.1 2346.6 2770.8 3153.2 3514.7 3811.4 4085.2 4342.2 
4634.7 5000.4 5453.9 5876.0 6022.2 5844.6 5529.1 5203.1 4931.5 4703.7 3920.1 2559.8 1247.5 591.4 315.5 123.3 71.0 
37.6 23.0 0.0 
54.3 64.8 85.7 163.0 390.8 708.4 1026.0 1239.1 1443.9 1678.0 1958.0 2313.2 2681.0 3063.4 3378.9 3602.5 3828.2 4104.0 
4419.5 4791.5 5305.5 5896.9 6179.0 6064.0 5690.0 5318.0 5065.2 4858.3 4150.0 2818.9 1448.1 668.7 317.6 119.1 75.2 
41.8 25.1 0.0 
54.3 64.8 81.5 140.0 336.4 641.5 927.8 1178.5 1393.8 1623.6 1893.2 2219.2 2559.8 2898.3 3184.6 3422.8 3583.7 3826.1 
4162.5 4584.6 5173.9 5788.2 6273.0 6298.1 5974.2 5539.5 5253.3 5063.1 4444.6 3328.7 1866.0 848.4 374.0 135.8 75.2 
48.1 31.3 0.0 
54.3 64.8 79.4 119.1 244.5 497.3 785.7 1074.1 1308.1 1529.6 1778.3 2087.5 2413.5 2762.5 3057.1 3312.0 3489.6 3631.7 3842.8 
4189.7 4735.0 5497.8 6218.7 6482.0 6237.5 5796.6 5520.7 5330.6 4737.1 3899.2 2511.7 1143.0 512.0 190.2 85.7 58.5 
41.8 0.0 
54.3 62.7 75.2 98.2 167.2 323.9 587.2 846.3 1134.7 1375.0 1602.7 1861.8 2156.5 2446.9 2783.4 3052.9 3268.1 3427.0 3544.0 
3748.8 4070.6 4651.5 5558.4 6283.4 6471.5 6036.9 5727.6 5495.7 4967.0 4225.2 3192.9 1886.9 948.7 371.9 131.6 77.3 
56.4 0.0 
54.3 62.7 69.0 83.6 112.8 181.8 315.5 532.8 771.1 1034.4 1289.3 1565.1 1803.3 2062.4 2344.5 2632.9 2879.5 3105.2 3274.4 
3447.9 3665.2 4007.9 4555.3 5395.4 6235.4 6527.9 6350.3 6120.5 5303.4 4402.8 3516.8 2814.7 1786.6 844.2 342.7 
110.7 75.2 0.0 
54.3 60.6 66.9 77.3 96.1 129.6 215.2 355.2 566.3 787.8 1036.4 1295.6 1548.4 1803.3 2054.1 2338.3 2584.8 2837.7 3048.7 3261.9 
3481.3 3769.6 4210.6 4862.5 5769.4 6442.3 6573.9 6500.8 5792.4 4781.0 3792.6 3027.8 2181.5 1226.6 514.0 144.2 
85.7 0.0 
54.3 58.5 64.8 73.1 83.6 102.4 144.2 211.1 340.6 518.2 729.3 952.9 1199.4 1448.1 1709.3 1972.6 2225.4 2486.6 2735.3 2975.6 
3228.4 3527.3 3922.2 4438.3 5104.9 5934.5 6314.8 6431.8 6268.8 5510.3 4467.6 3439.5 2442.7 1592.3 706.3 234.0 
98.2 0.0 
54.3 58.5 60.6 64.8 66.9 73.1 79.4 91.9 108.7 137.9 186.0 257.0 355.2 495.2 658.2 840.0 1036.4 1268.4 1517.1 1797.1 2100.1 2455.3 
2877.4 3383.1 3966.1 4588.8 4967.0 5209.4 5596.0 5391.2 4467.6 3096.8 1866.0 980.0 411.7 121.2 79.4 0.0 
54.3 56.4 56.4 56.4 58.5 58.5 58.5 60.6 58.5 60.6 60.6 62.7 66.9 71.0 83.6 96.1 114.9 140.0 173.4 221.5 282.1 374.0 497.3 693.7 
1015.5 1583.9 2068.7 2371.7 2800.1 2394.7 1749.0 1228.7 808.7 417.9 121.2 29.3 8.4 0.0 
54.3 54.3 54.3 52.2 52.2 52.2 52.2 50.2 48.1 48.1 48.1 48.1 46.0 43.9 43.9 43.9 46.0 50.2 54.3 60.6 69.0 75.2 85.7 100.3 131.6 223.6 
334.3 440.9 718.8 762.7 539.1 328.1 190.2 87.8 35.5 14.6 6.3 0.0 
54.3 52.2 52.2 50.2 48.1 48.1 46.0 43.9 41.8 41.8 39.7 37.6 35.5 33.4 29.3 27.2 25.1 25.1 25.1 25.1 25.1 25.1 23.0 23.0 18.8 16.7 16.7 
16.7 20.9 25.1 18.8 16.7 16.7 12.5 8.4 6.3 6.3 0.0 
54.3 50.2 48.1 43.9 41.8 39.7 37.6 33.4 31.3 27.2 23.0 20.9 16.7 14.6 12.5 10.4 8.4 8.4 6.3 4.2 4.2 4.2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 0.0 0.0 2.1 
2.1 4.2 4.2 4.2 0.0 
54.3 48.1 43.9 39.7 35.5 33.4 29.3 25.1 20.9 16.7 14.6 10.4 8.4 6.3 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 
4.2 4.2 0.0 
54.3 46.0 39.7 35.5 31.3 25.1 23.0 18.8 14.6 10.4 8.4 4.2 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 
4.2 0.0 
54.3 43.9 37.6 31.3 27.2 23.0 16.7 12.5 10.4 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 
2.1 0.0 
54.3 43.9 35.5 29.3 23.0 18.8 14.6 10.4 8.4 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 
0.0 
54.3 41.8 35.5 27.2 23.0 18.8 12.5 8.4 6.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
54.3 43.9 35.5 27.2 23.0 16.7 12.5 10.4 6.3 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
54.3 43.9 35.5 29.3 23.0 16.7 14.6 10.4 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
54.3 43.9 35.5 29.3 23.0 16.7 14.6 10.4 8.4 6.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
